XM-A5D2-0204D
XR-A5D2-0204D RoHS



Amplifier, CMD247 [PCB: 0568]
DIE
Recommended Bias Controller: XM-A5D3-0204D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD247

Manufacturer Specs

Low Freq

N/A 30000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 13 dB

NF

N/A 5 dB

P1dB

N/A 13.5 dBm

IP3

N/A 21.5 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +3.0V
2. Apply VG = +3.0V
Note:
Verify IDD ~ 28mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-A5D2-0204D