XM-A5E5-0404D
XR-A5E5-0404D RoHS



Amplifier, ADL5601ARKZ [PCB: 0516]
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADL5601ARKZ

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 4000 MHz

Gain

N/A 15 dB

NF

N/A 3.7 dB

P1dB

N/A 19 dBm

IP3

N/A 43 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~83mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A5E5-0404D