XM-A5F1-0404D



Amplifier, HMC480ST89 [PCB: 0530]
Recommended Bias Controller: XM-A4E3-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC480ST89

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 5000 MHz

Gain

N/A 19 dB

NF

N/A 3.25 dB

P1dB

N/A 18.5 dBm

IP3

N/A 32 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 8.0V
Verify IDD ~82mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD