
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5F3-0404C-01
XR-A5F3-0404C-01 RoHS

Amplifier, HMC636ST89 [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 200 MHz |
High Freq |
N/A 4000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 22 dBm |
IP3 |
N/A 39 dBm |