
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5G5-0404C-01
XR-A5G5-0404C-01 RoHS

Amplifier, HMC902LP3E [PCB: 512]
Included Bias Controller: XM-B123-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 5000 MHz |
High Freq |
N/A 10000 MHz |
Gain |
N/A 19.5 dB |
NF |
N/A 1.8 dB |
P1dB |
N/A 16 dBm |
IP3 |
N/A 28 dBm |