
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5L5-0404C-01
XR-A5L5-0404C-01 RoHS

Amplifier, HMC499LC4 [PCB: 638]
Included Bias Controller: XM-B1D1-0404D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 21000 MHz |
High Freq |
N/A 32000 MHz |
Gain |
N/A 17 dB |
NF |
N/A 5 dB |
P1dB |
N/A 23 dBm |
IP3 |
N/A 34 dBm |