
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5L5-0404D
XR-A5L5-0404D RoHS

Amplifier, HMC499LC4 [PCB: 0638]
Recommended Bias Controller: XM-B1D1-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 21000 MHz |
High Freq |
N/A 32000 MHz |
Gain |
N/A 17 dB |
NF |
N/A 5 dB |
P1dB |
N/A 23 dBm |
IP3 |
N/A 34 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = -2.0V 2. Apply VDD = 5.0V 3. Adjust VGG more positive until IDQ reaches 200mA Note: VGG ~ -0.8V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to -2.0V 3. Adjust VDD to 0V 4. Adjust VGG to 0V |