
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5L6-0604D
XR-A5L6-0604D RoHS

Amplifier, HMC633LC4 [PCB: 0496]
Recommended Bias Controller: XM-A794-0604D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 5500 MHz |
High Freq |
N/A 17000 MHz |
Gain |
N/A 30 dB |
NF |
N/A 10 dB |
P1dB |
N/A 23 dBm |
IP3 |
N/A 30 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = -2.0V 2. Apply VDD = 5.0V 3. Adjust VGG more positive until IDQ reaches 180mA Note: VGG ~ -TBDV, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to -2.0V 3. Adjust VDD to 0V 4. Adjust VGG to 0V |