XM-A5R8-0804C-01
XR-A5R8-0804C-01 RoHS



Amplifier, HMC637ALP5E [PCB: 134]
Included Bias Controller: XM-A7F5-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC637ALP5E

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 6000 MHz

Gain

N/A 13 dB

NF

N/A 5 dB

P1dB

N/A 29 dBm

IP3

N/A 44 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply +VIN = 12.5V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A5R8-0804C-01