
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5T7-0804D
XR-A5T7-0804D RoHS

Amplifier, HMC453ST89E [PCB: 0800]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 400 MHz |
High Freq |
N/A 410 MHz |
Gain |
N/A 20.5 dB |
NF |
N/A 6.5 dB |
P1dB |
N/A 31.5 dBm |
IP3 |
N/A 49 dBm |