
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A5U2-0804D
XR-A5U2-0804D RoHS

Amplifier, HMC1049LP5E [PCB: 0134]
F=300M-20GHz
Recommended Bias Controller: XM-A8A4-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 300 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 1.8 dB |
P1dB |
N/A 14.5 dBm |
IP3 |
N/A 29 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = -2.0V 2. Apply VDD = 7.0V 3. Adjust VGG more positive until IDQ reaches 70mA Note: VGG ~ -TBDV, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to -2.0V 3. Adjust VDD to 0V 4. Adjust VGG to 0V |