XM-A648-0404D
XR-A648-0404D RoHS



Amplifier, HMC1131LC4 [PCB: 0636]
Recommended Bias Controller: XM-C7P8-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1131LC4

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 35000 MHz

Gain

N/A 22 dB

P1dB

N/A 24 dBm

PSat

N/A 25 dBm

IP3

N/A 35 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG = -2.0V
2. Apply VDD = 5.0V
3. Adjust VG more positive until IDQ reaches 225mA
Note: VG should not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG to -2.0V
3. Adjust VDD to 0V
4. Adjust VG to 0V

ROHS

RoHS

N/A XR-A648-0404D