
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A681-0604D
XR-A681-0604D RoHS

Amplifier, HMC408LP3E [PCB: 1273]
Recommended Bias Controller: XM-C744-0604D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 5100 MHz |
High Freq |
N/A 5900 MHz |
Gain |
N/A 20 dB |
NF |
N/A 6 dB |
P1dB |
N/A 30 dBm |
PSat |
N/A 32.5 dBm |
IP3 |
N/A 43 dBm |
Power |
N/A 1000 mW |