XM-A6B6-0604D
XR-A6B6-0604D RoHS



Amplifier, HMC608LC4 [PCB: 1912]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC608LC4

Manufacturer Specs

Low Freq

N/A 9500 MHz

High Freq

N/A 11500 MHz

Gain

N/A 29.5 dB

NF

N/A 6 dB

P1dB

N/A 27 dBm

IP3

N/A 33 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VGG = -3.0V
2. Apply VDD = +5.0V
3. Apply VPD = 0V
4. Adjust VGG more positive until IDQ reaches 310mA
Note: VGG ~ -2.6V, Do not exceed 0.0V
5. Apply the RF input signal



Power-down Sequence
1. Turn off the RF input signal
2. Adjust VGG to -3.0V
3. Adjust VPD to 0V
4. Adjust VDD to 0V
5. Adjust VGG to 0V

ROHS

RoHS

N/A XR-A6B6-0604D