
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A6B9-0404D
XR-A6B9-0404D RoHS

Amplifier, HMC635LC4 [PCB: 1034]
F=18G-40GHz
Recommended Bias Controller: XM-C7B9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 18000 MHz |
High Freq |
N/A 40000 MHz |
Gain |
N/A 18.5 dB |
NF |
N/A 7 dB |
P1dB |
N/A 22 dBm |
IP3 |
N/A 27 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG = -2.0V 2. Apply VDD = 5.0V 3. Adjust VG more positive until IDQ reaches 280mA Note: VG should not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG to -2.0V 3. Adjust VDD to 0V 4. Adjust VG to 0V |