
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A6E1-0404C-01
XR-A6E1-0404C-01 RoHS

Amplifier, HMC903LP3E [PCB: 512]
Included Bias Controller: XM-B123-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 6000 MHz |
High Freq |
N/A 17000 MHz |
Gain |
N/A 18.5 dB |
NF |
N/A 1.7 dB |
P1dB |
N/A 14.5 dBm |
IP3 |
N/A 25 dBm |