
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A6E8-0804C-01
XR-A6E8-0804C-01 RoHS

Amplifier, HMC996LP4E [PCB: 551]
Included Bias Controller: XM-A752-0804D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 5000 MHz |
High Freq |
N/A 12000 MHz |
Gain |
N/A 18.5 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 22 dBm |
IP3 |
N/A 34 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply -VIN = -6V [-6V to -10V] 2. Apply +VIN = +7V [7V to 12V] 3. Optional: VCTL-IN (-4.5V = Max Gain, 0V = Min Gain) Note: VCTRL is set to max gain (-4.5V) through a 10k Ohm pull-down resistor if left open. 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VCTL-IN to 0V 3. Adjust +VIN to 0V 4. Adjust -VIN to 0V Theory of Operation The positive input voltage is regulated to provide VDD = +5V to the RF amplifier. The negative input voltage is regulated to -4.5V for VCTL from which the -2V gate voltage is derived. The -2V VG is actively controlled by the HMC981 to become less negative until an IDD of 120mA is achieved. IDD is actively maintained by continuously adjusting VG during operation. |