
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A742-0404C-01
XR-A742-0404C-01 RoHS

Amplifier, HMC741ST89E [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 3000 MHz |
Gain |
N/A 20 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 18.5 dBm |
IP3 |
N/A 42 dBm |