
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A753-0304D
XR-A753-0304D RoHS

Amplifier, TGA4040 [PCB: 0569]
DIE
Recommended Bias Controller: XM-A754-0304D-SP
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 17000 MHz |
High Freq |
N/A 43000 MHz |
Gain |
N/A 25 dB |
P1dB |
N/A 20 dBm |
IP3 |
N/A 28 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = -2.0V 2. Apply VDD = +5.0V 3. Adjust VG1 more positive until IDQ reaches 139mA Note: VG1 ~ -0.65V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -2.0V 3. Adjust VDD to 0V 4. Adjust VG1 to 0V |