XM-A755-0304C-01
XR-A755-0304C-01 RoHS



Amplifier, TGA4516 [PCB: 571]
DIE
Included Bias Controller: XM-A756-0304D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA4516

Manufacturer Specs

Low Freq

N/A 30000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 18 dB

ROHS

RoHS

N/A XR-A755-0304C-01