XM-A755-0304D
XR-A755-0304D RoHS



Amplifier, TGA4516 [PCB: 0571]
DIE
Recommended Bias Controller: XM-A756-0304D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA4516

Manufacturer Specs

Low Freq

N/A 30000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 18 dB

PSat

N/A 33 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +6.0V
Verify IDD ~1050mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A755-0304D