XM-A767-0404C-01
XR-A767-0404C-01 RoHS



Amplifier, TQL9092 [PCB: 613]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQL9092

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 4200 MHz

Gain

N/A 20 dB

NF

N/A 0.6 dB

P1dB

N/A 19 dBm

IP3

N/A 37 dBm

ROHS

RoHS

N/A XR-A767-0404C-01