
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7B4-0404C
XR-A7B4-0404C RoHS

Amplifier, TQP3M9028 [PCB: 516]
Tuned for Broadband Performance
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 4000 MHz |
Gain |
N/A 14.7 dB |
NF |
N/A 1.8 dB |
P1dB |
N/A 20.7 dBm |
IP3 |
N/A 40 dBm |