
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7F1-0404D
XR-A7F1-0404D RoHS

Variable Gain Amplifier, F1455 [PCB: 0601]
F=1.4G-2.3GHz
Recommended Bias Controller: XM-A8E9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 1400 MHz |
High Freq |
N/A 2300 MHz |
Gain |
N/A 32.8 dB |
NF |
N/A 3.9 dB |
P1dB |
N/A 23 dBm |
IP3 |
N/A 38.5 dBm |