XM-A7F6-0604C-01
XR-A7F6-0604C-01 RoHS



Amplifier, QPM1000 [PCB: 766]
Included Bias Controller: XM-A7F7-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPM1000

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17 dB

NF

N/A 1.7 dB

P1dB

N/A 17 dBm

ROHS

RoHS

N/A XR-A7F6-0604C-01