XM-A7J4-0404C-01
XR-A7J4-0404C-01 RoHS



Amplifier, CMD241P4 [PCB: 0930]
Included Bias Controller: XM-A581-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD241P4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 22000 MHz

Gain

N/A 13 dB

NF

N/A 2.3 dB

P1dB

N/A 21 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-A7J4-0404C-01