
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7J4-0404D
XR-A7J4-0404D RoHS

Amplifier, CMD241P4 [PCB: 0930]
F=2G-22G
Recommended Bias Controller: XM-A581-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 2.3 dB |
P1dB |
N/A 21 dBm |
IP3 |
N/A 28 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = -2V 2. Apply VDD = +5V 3. Adjust VGG more positive until IDQ reaches 74mA Note: VG1 ~ -0.65V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to -2V 3. Adjust VDD to 0V |