XM-A7K6-0404C-01
XR-A7K6-0404C-01 RoHS



Amplifier, SGL0622Z [PCB: 0848]
Included Bias Controller: XM-A2J8-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A SGL0622Z

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 4000 MHz

Gain

N/A 28.6 dB

NF

N/A 1.4 dB

P1dB

N/A 1 dBm

ROHS

RoHS

N/A XR-A7K6-0404C-01