XM-A7K6-0404D
XR-A7K6-0404D RoHS



Amplifier, SGL0622Z [PCB: 0848]
Recommended Bias Controller: XM-A2J8-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A SGL0622Z

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 4000 MHz

Gain

N/A 28.6 dB

NF

N/A 1.4 dB

P1dB

N/A 1 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 3.3V
Verify IDD ~30mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A7K6-0404D