
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7R7-0404C-03
XR-A7R7-0404C-03 RoHS

Amplifier, MAAM-011238-DIE [PCB: 1206]
DIE
Included Bias Controller: XM-C3Y4-0404D
Connectorized Housing
2.92mm Connectors
Configurations
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 100 MHz |
High Freq |
N/A 40000 MHz |
Gain |
N/A 14 dB |
NF |
N/A 4.7 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 26.5 dBm |