
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7R7-0404D
XR-A7R7-0404D RoHS

Amplifier, MAAM-011238-DIE [PCB: 1206]
DIE
Recommended Bias Controller: XM-C3Y4-0404D-SP
Configurations
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 100 MHz |
High Freq |
N/A 67500 MHz |
Gain |
N/A 14 dB |
NF |
N/A 4.7 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 26.5 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = 0.0V 2. Apply VD = +6.0V 3. Adjust VG1 more positive until IDQ reaches +135mA Note: VG1 ~ -0.65V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to 0V 3. Adjust VD to 0V Note: VG2 Open; Dynamic gain control is available when operating in the linear gain region through the application of 0 to +1.6 V |