XM-A7U2-0404D



Amplifier, CHA3024/20 [PCB: 3040]
2-22 GHz, 20dBm Psat, 18dBm P1dB
Recommended Bias Controller: XM-A7U3-0404D
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA3024-QGG/20

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 22000 MHz

Gain

N/A 15 dB

NF

N/A 3 dB

P1dB

N/A 18 dBm

PSat

N/A 20 dBm

IP3

N/A 28 dBm

Power

N/A 100 mW

S-Parameter Plot

 

N/A