XM-A7U7-0404D



Amplifier, CHA4220 [PCB: New]
Driver Amplifier, 0.5 to 20 GHz, 17dB Gain, 20dBm P1dB
Recommended Bias Controller: XM-A7U8-0404D
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA4220

Manufacturer Specs

Low Freq

N/A 500 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17 dB

NF

N/A 3 dB

P1dB

N/A 20 dBm

PSat

N/A 23 dBm

IP3

N/A 28 dBm

Power

N/A 170 mW

S-Parameter Plot

 

N/A