
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9G8-0604D
XR-A9G8-0604D RoHS

Amplifier, MAAM-011238 [PCB: 0724]
Recommended Bias Controller: XM-A9G9-0604D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 0.1 MHz |
High Freq |
N/A 50000 MHz |
Gain |
N/A 14 dB |
NF |
N/A 7 dB |
P1dB |
N/A 17 dBm |
IP3 |
N/A 25 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = 0V 2. Apply VDD = +6V 3. Adjust VGG more positive until IDQ reaches 135mA Note: Typical VG1 = +0.65V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to 0V 3. Adjust VDD to 0V Note: VG2 = Open; Dynamic gain control is available when operating in the linear gain region through the application of 0 to 1.6 V to VG 2. |