XM-A9R4-0804C-01
XR-A9R4-0804C-01 RoHS



Amplifier, CMD244K5 [PCB: 134]
Included Bias Controller: XM-B1V9-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD244K5

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17 dB

NF

N/A 2.5 dB

P1dB

N/A 25 dBm

IP3

N/A 31 dBm

ROHS

RoHS

N/A XR-A9R4-0804C-01