XM-A9R7-0804C-01
XR-A9R7-0804C-01 RoHS



Amplifier, CMD249P5 [PCB: 134]
Included Bias Controller: XM-B936-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD249P5

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 20000 MHz

Gain

N/A 12.5 dB

NF

N/A 3.4 dB

P1dB

N/A 28 dBm

IP3

N/A 39 dBm

ROHS

RoHS

N/A XR-A9R7-0804C-01