
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9R7-0804D
XR-A9R7-0804D RoHS

Amplifier, CMD249P5 [PCB: 0134]
Recommended Bias Controller: XM-B936-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 12.5 dB |
NF |
N/A 3.4 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 39 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = -2.0V 2. Apply VDD = 10.0V 3. Adjust VG1 more positive until IDQ reaches 185mA Note: VG1 ~ -0.55V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -2.0V 3. Adjust VDD to 0V 4. Adjust VG1 to 0V Note: VG2 is left open for self-bias, optional for gain control |