
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9T2-0404D
XR-A9T2-0404D RoHS

Amplifier, AM1018A [PCB: 0269]
Recommended Bias Controller: XM-A2J8-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 20 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 13 dB |
NF |
N/A 3 dB |
P1dB |
N/A 19 dBm |
IP3 |
N/A 35 dBm |