XM-A9T4-0404D
XR-A9T4-0404D RoHS



Amplifier, AM1070-1 [PCB: 0269]
Recommended Bias Controller: XM-A2J8-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Atlanta Micro

Spec Sheet

N/A AM1070-1

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 18000 MHz

Gain

N/A 12 dB

NF

N/A 3 dB

P1dB

N/A 15 dBm

IP3

N/A 27 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 3.3V
Verify IDD ~60mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A9T4-0404D