
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9T5-0404D
XR-A9T5-0404D RoHS

Amplifier, AM1063-1 [PCB: 0269]
F=DC-10GHz
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 10 MHz |
High Freq |
N/A 10000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 30 dBm |