
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9T6-0404D
XR-A9T6-0404D RoHS

Amplifier, AM1064-1 [PCB: 0269]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 8000 MHz |
Gain |
N/A 21 dB |
NF |
N/A 2 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 32 dBm |