
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A9V6-0604D
XR-A9V6-0604D RoHS

Amplifier, HMC907APM5E [PCB: 1080]
Recommended Bias Controller: XM-A2J4-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 200 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 14 dB |
NF |
N/A 3 dB |
P1dB |
N/A 28 dBm |
IP3 |
N/A 40 dBm |