XM-A9W4-0404C-01
XR-A9W4-0404C-01 RoHS



Amplifier, CMD277C4 [PCB: 0458]
Included Bias Controller: XM-B126-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD277C4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 7000 MHz

Gain

N/A 20 dB

NF

N/A 1.2 dB

P1dB

N/A 26.5 dBm

IP3

N/A 33.5 dBm

ROHS

RoHS

N/A XR-A9W4-0404C-01