XM-A9W7-0404C-01
XR-A9W7-0404C-01 RoHS



Amplifier, CMD231C3 [PCB: 1250]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD231C3

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 14.5 dB

NF

N/A 4.5 dB

P1dB

N/A 13.5 dBm

IP3

N/A 23.5 dBm

ROHS

RoHS

N/A XR-A9W7-0404C-01