XM-A9W8-0404C-01
XR-A9W8-0404C-01 RoHS



Amplifier, CMD264P3 [PCB: 187]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD264P3

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 26 dB

NF

N/A 1.6 dB

P1dB

N/A 12 dBm

IP3

N/A 24 dBm

ROHS

RoHS

N/A XR-A9W8-0404C-01