XM-A9W9-0404C-01
XR-A9W9-0404C-01 RoHS



Amplifier, CMD275P4 [PCB: 459]
Included Bias Controller: XM-A5C3-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD275P4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 26500 MHz

Gain

N/A 16 dB

NF

N/A 5.5 dB

P1dB

N/A 18 dBm

IP3

N/A 29 dBm

ROHS

RoHS

N/A XR-A9W9-0404C-01