XM-A9X4-0404C-01
XR-A9X4-0404C-01 RoHS



Amplifier, CMD274P4 [PCB: 0930]
Included Bias Controller: XM-A5C3-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD274P4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17 dB

NF

N/A 3.2 dB

P1dB

N/A 19 dBm

IP3

N/A 30.5 dBm

ROHS

RoHS

N/A XR-A9X4-0404C-01