XM-A9X4-0404D
XR-A9X4-0404D RoHS



Amplifier, CMD274P4 [PCB: 0930]
Recommended Bias Controller: XM-A5C3-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD274P4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17 dB

NF

N/A 3.2 dB

P1dB

N/A 19 dBm

IP3

N/A 30.5 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply VG = +3.0V
Note:
Verify IDD ~ 86mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-A9X4-0404D