
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1B7-0204D
XR-B1B7-0204D RoHS

Amplifier, HMC8402 [PCB: 0557]
DIE F=2G-30G G=13.5dB P1dB=21.5 IP3=26 NF=2
VDD=+7Vfixed, VGG=open for self-biased or adj. fr. -2V to +2.6V for gain control
Recommended Bias Controller: XM-B1B8-0204D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 30000 MHz |
Gain |
N/A 13.5 dB |
NF |
N/A 2 dB |
P1dB |
N/A 21.5 dBm |
IP3 |
N/A 26 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VDD = +7.0V 2. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VDD to 0V Note: VG2 = Open; If the gain control function is to be used, apply to VGG2 a voltage within the range of −2 V to +2.6 V until the desired gain is achieved. |