
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1C3-0404C-01
XR-B1C3-0404C-01 RoHS

Amplifier, HMC7950LS6 [PCB: 1160]
Included Bias Controller: XM-B1C4-0404D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 2 dB |
P1dB |
N/A 16 dBm |
IP3 |
N/A 26 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Set +VIN to 5.5V 2. Set CTL to desired value (Optional) 4. Apply the RF input signal Power-down Sequence 1. Remove the RF input signal 2. Set CTL to 0V 3. Set +VIN to 0V Note: CTL = VGG2 = Open; When using VGG2, it is recommended to limit VGG2 from −2 V to +2.6 V |